SLVUD86 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Application-Based Modifications
    1. 3.1 External Modifications
      1. 3.1.1 Versions A and B
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 TPS1HC120Q1EVM Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Versions A and B

Samples of versions A and B of the device must be ordered separately and soldered on U1. External modifications must be made when using versions A and B of this device.

The current sense feature only applies to versions A and B of this device (in place of the FLT2 pin). The current sense function is internally implemented by a current mirror. This implementation is reflected as an external resistor between the SNS pin and GND. Connect a resistor externally to ground to translate the sense current into a voltage reading. Remove R8 and R9. Add a series resistor and capacitor to create a low pass filter to filter out noise; please see the data sheet's Application Information section for more information on this configuration.

No modifications are required for the DIAG_EN pin (in place of the EN_AUX pin) as the DIAG_EN pin is controlled in the same manner as the EN_AUX pin.