SLVUD86 November 2025
Table 4-1 lists the bill of materials (BOM).
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C7 | 2 | 0.1uF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet |
| C4 | 1 | 0.022uF | CAP, CERM, 0.022uF, 100V, +/- 10%, X7R, 0603 | 0603 | C1608X7R2A223K080AA | TDK |
| C6 | 1 | 3.3uF | CAP, CERM, 3.3uF, 50V, +/- 10%, X5R, 0805 | 0805 | C2012X5R1H335K125AB | TDK |
| C8 | 1 | 4.7uF | CAP, CERM, 4.7uF, 25V, +/- 10%, X5R, 1206 | 1206 | 12063D475KAT2A | AVX |
| D1 | 1 | Diode TVS Single Bi-Dir 36V 600W 2-Pin SMB | DO-214AA | SMBJ36CA | Littelfuse | |
| D2 | 1 | 150V | Diode, Schottky, 150V, 1A, SMA | SMA | STPS1150A | STMicroelectronics |
| D3 | 1 | 10V | Diode, TVS, Uni, 10V, SMC | SMC | SMCJ10A | Bourns |
| D4 | 1 | 200V | Diode, Switching, 200V, 0.2A, SOT-23 | SOT-23 | BAS21-7F | Diodes Inc. |
| D5 | 1 | 50V | Diode, Schottky, 50V, 1A, SMA | SMA | B150-13F | Diodes Inc. |
| GND, VIN, VOUT | 3 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| J2, J4, J5, J6, J9, J13 | 6 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07G-S | Samtec | |
| J8, J10 | 2 | Header, 100mil, 3x1, Tin, TH | Header, 3x1, 100mil, TH | 5-146278-3 | TE Connectivity | |
| J11, J12 | 2 | Header, 100mil, 2x1, Tin, TH | Header 2x1 | 90120-0122 | Molex | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650x 0.200 inch | THT-14-423-10 | Brady | |
| R1 | 1 | 20.0k | RES, 20.0k, 1%, 0.1W, 0603 | 0603 | CRCW060320K0FKEA | Vishay-Dale |
| R2, R3, R6, R7, R8, R9 | 6 | 10.0k | RES, 10.0k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
| R4 | 1 | 2.49k | Res Thick Film 0603 2.49K Ohm 1% 1/10W ±100ppm/°C Molded SMD Punched Carrier T/R | 0603 | ERJ-3EKF2491V | Panasonic |
| R5 | 1 | 1.00k | RES, 1.00k, 1%, 0.125W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08051K00FKEA | Vishay-Dale |
| R10 | 1 | 100kΩ | Res Cermet Trimmer 100K Ohm 10% 1/2W 1(Elec)/1(Mech)Turn 5mm (6.71X 7.04X 14.63mm) Pin Thru-Hole Tube | PTH_TRIMMER_6MM60_6MM99 | 3362P-1-104TLF | Bourns |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 | 7 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP1, TP2, TP4, TP5, TP7, TP8, TP11, TP12 | 8 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone | |
| TP3, TP6, TP9, TP10 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone | |
| U1 | 1 | TPS1HC120C-Q1 | SOT583 | TPS1HC120C-Q1 | Texas Instruments | |
| U2 | 1 | 60V, 5uA Iq, 100mA Low-Dropout (LDO) Voltage Regulator With Enable and Power Good, DGN0008C (VSSOP-8) | DGN0008C | TPS7A1650DGNT | Texas Instruments |