SLVUD86 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Application-Based Modifications
    1. 3.1 External Modifications
      1. 3.1.1 Versions A and B
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 TPS1HC120Q1EVM Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Description

The TPS1HC120Q1EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS1HC120-Q1 high side switch. The TPS1HC120Q1EVM is designed to be used as a standalone board with an attached voltage supply and output load. Features such as overcurrent, short-to-ground, and open-load detection are enabled for use on the evaluation module.