SLVUD86 November   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connection Descriptions
      1. 2.1.1 Test Points
      2. 2.1.2 Jumper Configurations
  8. 3Application-Based Modifications
    1. 3.1 External Modifications
      1. 3.1.1 Versions A and B
      2. 3.1.2 Adjustable Current Limit
  9. 4Hardware Design Files
    1. 4.1 TPS1HC120Q1EVM Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Device Information

The TPS1HC120-Q1 is a fully-protected single-channel, high-side power switch, with integrated NMOS power FET and charge pump.

Full diagnostics and high accuracy current sense features enable intelligent control of the load. Thermal shutdown behaviors as latch off or auto-retry are internally fixed in the part; please see the following and refer to the data sheet for more information.

  • TPS1HC120A-Q1: auto-retry
  • TPS1HC120B-Q1: latch
  • TPS1HC120C-Q1: hard-short auto-latch

The external programmable current limit feature improves system reliability by limiting inrush or overload current.