SLVUD71 June   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Before You Begin
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Equipment
      1. 2.1.1 Voltage Source
      2. 2.1.2 Oscilloscope
      3. 2.1.3 Multimeters
      4. 2.1.4 Output Load
      5. 2.1.5 Fan
      6. 2.1.6 USB-to-GPIO Interface Adapter
      7. 2.1.7 Recommended Wire Gauge
      8. 2.1.8 List of Test Points, Jumpers, and Connectors
    2. 2.2 Test Setup
      1. 2.2.1 Test and Configuration Software
        1. 2.2.1.1 Description
        2. 2.2.1.2 Features
  9. 3Software
    1. 3.1 EVM Configuration Using the Fusion GUI
      1. 3.1.1 Configuration Procedure
    2. 3.2 Using the Fusion GUI
      1. 3.2.1 Opening the Fusion GUI
      2. 3.2.2 Changing ON_OFF_CONFIG
      3. 3.2.3 Pin Strapping
      4. 3.2.4 All Config
      5. 3.2.5 Monitor
      6. 3.2.6 Status
  10. 4Implementation Results
    1. 4.1 Test Procedure
      1. 4.1.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.1.2 Efficiency Measurement Test Points
      3. 4.1.3 Control Loop Gain and Phase Measurement Procedure
    2. 4.2 Performance Data and Typical Characteristic Curves
      1. 4.2.1 Efficiency
      2. 4.2.2 Load Regulation
      3. 4.2.3 Line Regulation
      4. 4.2.4 Output Ripple
      5. 4.2.5 Control On
      6. 4.2.6 Control Off
      7. 4.2.7 Thermal Image
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks

Line and Load Regulation and Efficiency Measurement Procedure

  1. Set up the EVM as described in Section 2.1 and Section 4.1.2.
  2. Set the electronic load to draw 0ADC.
  3. Increase VIN from 0V to 12V using a voltage meter to measure input voltage.
  4. Use the other voltage meter to measure output voltage, VOUT.
  5. Vary the load from 0 to 20ADC. VOUT must remain in regulation as defined in Figure 4-2.
  6. Vary VIN from 4V to 16V. VOUT must remain in regulation as defined in Figure 4-3.
  7. Decrease the load to 0A.
  8. Decrease VIN to 0V.