SLVUD71 June 2025
The input voltage source VIN must be a 0V to 16V variable DC source capable of supplying full rated load across full rated output range on the output. A power supply capable of supplying greater than 10A must be connected to the VIN and PGND terminal block (T1). If the output voltage of the EVM is increased, then the power supply must supply more current.