SLVUD71 June 2025
Table 2-1 lists the test point functions.
| Test Point | Name | Description |
|---|---|---|
| TP1 | VIN_S | VIN test point. Use this test point for efficiency measurements. |
| TP2 | SW | SW node test point |
| TP3 | VOUT_EFF | VOUT test point. Use this test point for efficiency. |
| TP4 | VIN | VIN test point at input terminal (T1) |
| TP5 | VOUT | VOUT test point at output terminal (T2) |
| TP6, TP7 | PGND | PGND test points at input terminal (T1) and output terminal (T2) |
| TP8 | VCC | VCC test point |
| TP9 | BODE- | Use this test point for bode plot measurements. |
| TP10 | BODE+/Vout_REG | VOUT test point. Use this test point for output regulation at remote sense and bode plot measurements. |
| TP11 | EN | EN test point |
| TP12 | PG | PG test point |
| TP13 | GOS | GOS test point |
| TP14 | PGND_S | PGND test point. Use this test point for efficiency measurements with VIN_S (TP1) test point. |
| TP15 | PGND_EFF | PGND test point. Use this test point for efficiency measurements with VOUT_EFF (TP3) test point. |
| TP16 | PGND_REG | PGND test point. Use this test point for output regulation at remote sense. |
| TP17 | SW | SMB connector to measure SW node. When using this test point, set the scope for 50Ω termination. The combination of 50Ω termination and 450Ω series resistance creates a 10:1 attenuation. |
| TP18 | VOUT | SMB connector to measure output voltage. When using this test point, set the scope for 1MΩ termination. When using 50Ω termination, a 2:1 divider is created. |
| TP19 | CNTL | Test point connection to CNTL pin on J10 header |
| TP20 | CLK | CLK test point |
| TP21/ TP22 | AGND | AGND test point |
| TP23 | PGND | PGND test point |
| TP24 | DATA | DATA test point |
Table 2-2 lists the EVM jumpers.
| Jumper | Name | Description |
|---|---|---|
| JP1 | EN | EN pin selections, default: Jumper short on pin3 and pin4 |
| JP2 | PG-VCC pullup | Short to pull up PG pin to VCC pin through a 10kΩ resistor. Remove Jumper if not in use, default: Short. |
| JP3 | MS1 | MS1 selection header. Use shunt to select MS1 connect to VCC, GND, or resistor, default: Jumper short on pin3 and pin4 for resistor selection. |
| JP4 | ADR | ADR selection header. Use shunt to select ADR connect to VCC, GND, or resistor, default: Jumper short on pin1 and pin2. |
| JP5 | MS2 | MS2 selection header. Use shunt to select MS2 connect to VCC, GND, or resistor, default: Jumper short on pin3 and pin4. |
Table 2-3 lists the options for the EN pin selections on JP1.
| Shunt Position | Selection |
|---|---|
| CNTL-EN | PMBus adapter control signal |
| PVIN-EN | Resistor divider to PVIN |
| GND | EN short to ground |
Table 2-4 lists the options for the MS1 pin selections on JP3.
| Shunt Position | Selection |
|---|---|
| VCC | MS1 pin connection to VCC |
| Resistor | MS1 pin selects resistor to GND options available through connecters J3, J4, J5, J6 |
| GND | MS1 pin connection to GND |
Table 2-5 lists the options for the ADR pin selections on JP4.
| Shunt Position | Selection |
|---|---|
| VCC | ADR pin connection to VCC |
| Resistor | ADR pin selects resistor to GND |
| GND | ADR pin connection to GND |
Table 2-6 lists the options for the MS2 pin selections on JP5.
| Shunt Position | Selection |
|---|---|
| VCC | MS2 pin connection to VCC |
| Resistor | MS2 pin select resistor to GND options available through connecters J1, J2, J7 |
| GND | MS2 pin connection to GND |
Table 2-7 lists the EVM connector functions.
| Connector | Name | Description |
|---|---|---|
| J1, J2 | MS2 resistor to GND selection | MS2 resistor to GND connector, pin strap options |
| J3, J4, J5, J6 | MS1 resistor to GND selection | MS1 resistor to GND connector, pin strap options |
| J7 | MS2 resistor to GND selection | MS2 resistor to GND connector, pin strap options |
| J8 | VOUT | Output current mini-slammer connector |
| J9 | USB2GPIO | USB-to-GPIO connector for digital communication |
| T1 | Input voltage source, VIN | Connection for input voltage source |
| T2 | Output, VOUT | Connection for load |
| T3 | External bias, VCC | Connection for external bias supply |