Set the power supply current limit to 10A. Set the power supply to approximately 12V. Turn off the power supply. Connect the positive output of the power supply to J1 and the negative output to J2.
Connect the load to J3 for the positive connection and connect the load J4 for the negative connection.
Turn on the power supply.
Set the JP1 jumper across EN and ON. The default output voltage is 12V.
Slowly increase the load while monitoring the output voltage between J3 and J4. The output voltage must remain in regulation when the load current is lower than 5A.
Slowly sweep the input voltage from 5V to 20V. The output voltage must remain in regulation when the load current is lower than the maximum load current specified in Table 1-2.
Turn off the load and power supply. Then, turn on the load to discharge the output capacitors.