SLVUD63 December 2025
| Designator | Qty | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C3 | 1 | 68uF | CAP, Polymer Hybrid, 68uF, 50V, +/- 20%, 30ohm, 8x10 SMD | 8x10 | EEHZA1H680P | Panasonic |
| C4, C5, C14, C15, C16 | 5 | 10uF | CAP, CERM, 10µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
| C6, C13, C18 | 3 | 1uF | CAP, CERM, 1µF, 50V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata |
| C7, C8, C11, C12 | 4 | 0.1uF | CAP, CERM, 0.1uF, 50V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
|
C9 |
1 | 4.7uF | CAP, CERM, 4.7µF, 16V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61C475KE13D | MuRata |
| C10, C19, C20, C24 | 4 | 0.1uF | CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
| C17 | 1 | 100uF | CAP, AL, 100uF, 35V, AEC-Q200 Grade 2, SMD | D6.3xL5.8mm | EEHZK1V101XP | Panasonic |
| C21, C25, C26 | 3 | 0.01uF | CAP, CERM, 0.01uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H103K050BB | TDK |
| C22 | 1 | 100pF | CAP, CERM, 100pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H101J050BA | TDK |
| C23 | 1 | 4700pF | CAP, CERM, 4700pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2X7R1H472K050BA | TDK |
| FID4, FID5, FID6 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J1, J2, J3, J4 | 4 | Standard Banana Jack, Uninsulated, 6.73mm | Standard Banana Jack, Uninsulated, 6.73mm | 575-6 | Keystone | |
|
JP1, JP6, JP7 |
3 |
Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| JP2, JP3, JP4, JP5 |
4 |
Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
| R3 | 1 | 147k | RES, 147k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402147KFKED | Vishay-Dale |
| R5 | 1 | 10 mOhms ±1% 1W Chip Resistor 1206 (3216 Metric) Automotive AEC-Q200, Current Sense, Moisture Resistant Metal Element | 1206 | CRF1206-FZ-R010ELF | Bourns | |
| R4 | 1 | 115k | RES, 115k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402115KFKED | Vishay-Dale |
| R9 | 1 | 49.9 | RES, 49.9, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
| R6, R7 |
2 | 10 | RES, 10.0, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210R0FKED | Vishay-Dale |
| R8 | 1 | 15.0k | RES, 15.0k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040215K0FKED | Vishay-Dale |
| R13 | 1 | 49.9k | RES, 49.9k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249K9FKED | Vishay-Dale |
| R12 | 1 | 150k | RES, 150k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402150KFKED | Vishay-Dale |
| R10, R14,R15 |
3 |
102k | RES, 102k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402102KFKED | Vishay-Dale |
| R11 | 1 | 11.3k | RES, 11.3k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040211K3FKED | Vishay-Dale |
| SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 6 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
| TP5, TP6 |
2 |
Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
| TP1, TP2, TP3, TP4, TP7 |
5 |
Terminal, Turret, TH, Double |
Keystone1502-2 |
1502-2 |
Keystone |
|
| U1 | 1 | 36V, 6A Buck-boost Module |
QFN-FCMOD71 | TPSM852892RCM | Texas Instruments | |
| C1, C2 | 0 | 2200pF | CAP, CERM, 2200pF, 250V, +/- 10%, X7R, 0805 | 0805 | GRM21AR72E222KW01D | MuRata |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R1, R2 | 0 | 2.2 | RES, 2.20, 1%, 0.25W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |