SLVUD63
December 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Test Point, and Jumper Descriptions
2.1.1
Connector and Test Point Descriptions
2.1.2
Jumper Configuration
2.1.2.1
JP1 (ENABLE)
2.1.2.2
JP5 (SYNC)
2.1.2.3
JP4 (Internal or External VCC Selection)
2.2
Test Procedure
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
Trademarks