SLVUD08 June 2025 TPS544B28
Changing the On/Off Config prompts a pop-up window with details of the options shown in Figure 3-2. This pop-up provides multiple options on what turns on and off power conversion. By default, the TPS544B28 is configured to CONTROL Pin Only, which is the EN pin.
Figure 3-2 Configure – ON_OFF_CONFIG