Some of the tasks the user can perform with the
GUI include:
- Turn on or off the power supply output, either through the hardware control line or the PMBus operation command.
- Monitor real-time data. Items such as output voltage, output current, die
temperature, and warnings and faults are continuously monitored and displayed by the
GUI.
- Configure common operating characteristics such as VOUT settings,
soft-start time, fault response, on and off modes, PFM/FCCM, compensation, and switching
frequency..
This software is available for download at FUSION_DIGITAL_POWER_DESIGNER.