SLVUD08 June   2025 TPS544B28

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
      1. 1.1.1 Before You Begin
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Equipment
      1. 2.1.1 Voltage Source
      2. 2.1.2 Oscilloscope
      3. 2.1.3 Multimeters
      4. 2.1.4 Output Load
      5. 2.1.5 Fan
      6. 2.1.6 USB-to-GPIO Interface Adapter
      7. 2.1.7 Recommended Wire Gauge
      8. 2.1.8 List of Test Points, Jumpers, and Connectors
    2. 2.2 Test Setup
      1. 2.2.1 Test and Configuration Software
        1. 2.2.1.1 Description
        2. 2.2.1.2 Features
  9. 3Software
    1. 3.1 EVM Configuration Using the Fusion GUI
      1. 3.1.1 Configuration Procedure
    2. 3.2 Using the Fusion GUI
      1. 3.2.1 Opening the Fusion GUI
      2. 3.2.2 Changing ON_OFF_CONFIG
      3. 3.2.3 Pin Strapping
      4. 3.2.4 All Config
      5. 3.2.5 Monitor
      6. 3.2.6 Status
  10. 4Implementation Results
    1. 4.1 Test Procedure
      1. 4.1.1 Line and Load Regulation and Efficiency Measurement Procedure
      2. 4.1.2 Efficiency Measurement Test Points
      3. 4.1.3 Control Loop Gain and Phase Measurement Procedure
    2. 4.2 Performance Data and Typical Characteristic Curves
      1. 4.2.1 Efficiency
      2. 4.2.2 Load Regulation
      3. 4.2.3 Line Regulation
      4. 4.2.4 Output Ripple
      5. 4.2.5 Control On
      6. 4.2.6 Control Off
      7. 4.2.7 Thermal Image
  11. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 EVM Assembly Drawing and PCB Layout
    3. 5.3 Bill of Materials
  12. 6Additional Information
    1. 6.1 Trademarks

Introduction

The TPS544B28EVM evaluation module (EVM) is a buck convertor built using the TPS544B28 in a VAN package. The EVM is designed to accommodate various settings through jumper options, the device allows programming and monitoring through the PMBus interface, and therefore, the design is not optimized for any specific condition. The test data in this user's guide were all collected for 12V input voltage, 1V output voltage, 800kHz switching frequency up to 20A output current, unless otherwise specified.