SLVUCL9 june   2023 TPS65219

 

  1.   1
  2.   ABSTRACT
  3.   Trademarks
  4. 1Introduction
  5. 2EEPROM Device Settings
    1. 2.1  PDN and Sequence Diagrams
      1. 2.1.1 TPS6521907 Sequence and Power Block Diagram
    2. 2.2  Device ID
    3. 2.3  Enable Settings
    4. 2.4  Regulator Voltage Settings
    5. 2.5  Power-Up Sequence Settings
    6. 2.6  Power-Down Sequence Settings
    7. 2.7  EN / PB / VSENSE Settings
    8. 2.8  Multi-Function Pin Settings
    9. 2.9  Over-Current Deglitch
    10. 2.10 Mask Settings
    11. 2.11 Discharge Check
    12. 2.12 Multi PMIC Config

Introduction

The TPS65219/TPS65220 PMIC is a cost and space optimized solution that has flexible mapping to support the power requirements from different processors and SoCs. This PMIC contains seven regulators; 3 Buck regulators and 4 Low Drop-out Regulators (LDOs). Additionally, it has I2C, GPIOs and configurable multi-function pins. TPS65219 is characterized for -40°C to +105°C ambient temperature and TPS65220 is characterized for -40°C to +125°C ambient temperature. The extended PMIC temperature range of TPS65220 allows support of AM64x based systems operating at higher temperatures. For safety sensitive applications, TPS65220 is functional safety capable. Therefore the TPS65220 development process is a TI-quality managed process, also functional safety FIT rate calculation and Failure mode distribution (FMD) is available for TPS65220. Whenever entering the INITIALIZE state, the PMIC reads its memory and loads the registers with the content from the EEPROM. The EEPROM loading takes approximately 2.3ms. The power-up sequence can only be executed after the EEPROM-load and all rails are discharged below the SCG threshold. This document describes the default configuration programmed on TPS6521907.

Note: The NVM configuration described in this document is ideal for the application described below but can also be used to power other processors or SoCs with equivalent power requirements:

  • Processor: AM62, AM64, AM243
  • CORE voltage: 0.85V
  • Memory: DDR4
  • Input Supply (VSYS, PVIN_Bx): 5V