SLVUCK3 December   2022

 

  1.   TPS25961EVM: Evaluation Module for TPS25961 eFuse
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
  8. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)

Output Hot-Short Test

Use the following instructions to perform the output Hot-Short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 2 A. Turn ON the power supply.
  2. Short the output of the device,VOUT to GND with a short cable.
  3. Observe the waveforms using an oscilloscope.

Figure 5-4 shows test waveform of output Hot-short on the TPS25961EVM eFuse evaluation board.

Figure 5-4 Output Hot-Short Response of the TPS25961 Device at Vin = 12 V, Cout = Open, RILM = 23.2 kΩ