SLVUCK3 December   2022 TPS25961

 

  1.   TPS25961EVM: Evaluation Module for TPS25961 eFuse
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
  8. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)

Wakeup into Short Test

Use the following instructions to perform the wakeup into short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 2 A. Turn OFF the power supply.
  2. Short the output of the device ,VOUT to GND with a short cable.
  3. Turn ON the power supply.

Figure 5-5 shows test waveform of wakeup into output short on the TPS25961EVM eFuse evaluation board.

Figure 5-5 Test Waveform of Wakeup into Output Short for the TPS25961 Device at Vin = 12 V, Cout = Open, RILM = 23.2 kΩ