SLVUCK3 December   2022 TPS25961

 

  1.   TPS25961EVM: Evaluation Module for TPS25961 eFuse
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Test
  8. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)

Description

The TPS25961EVM eFuse Evaluation Board has one channel and enables evaluation of the TPS25961 eFuse. Channel 1 is standalone channel and provides programmable OVLO and ILM settings. The input power is applied at connector J1 while J5 provides the output connection. Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1. TVS diode D1 provides input protection from transient overvoltages, while Schottky diode D3 provides output protection for the TPS25961 eFuse.

S1 allows U1 to be RESET or disabled.

Table 2-1 TPS25961EVM eFuse Evaluation Board Options and Setting
EVM FunctionChannelVin UVLO ThresholdVin OVLO

Threshold

Current Limit
Low SettingHi Setting
2.7-V to 19-V, 2-A eFuse

CH1

10.84 V

Selectable OVLO –fixed 5.9 V, programmable 13.76 V

Note: UVLO must be less than OVLO threshold.

0.1 A

2 A