SLVUCK3 December 2022
Table 7-1 lists the EVM BOM.
| Designator | Quantity | Description | PartNumber | Manufacturer |
|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | PSIL223 | Any |
| C1 | 1 | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, 0603 | C1608X7R1V105K080AC | TDK |
| C2 | 1 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
| C3 | 1 | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 885012006057 | Wurth Elektronik |
| C4 | 1 | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | CGA5L1X7R1H106K160AC | TDK |
| D1 | 1 | Diode, TVS, Uni, 13 V, 21.5 Vc, SMB | SMBJ13A-13-F | Diodes Inc. |
| D2 | 1 | LED, Green, SMD | LTST-C170KGKT | Lite-On |
| D3 | 1 | Diode, Schottky, 30 V, 3 A, SMB | B330B-13-F | Diodes Inc. |
| FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| J1, J5 | 2 | Terminal Block, 2x1, 5.08mm, TH | 282841-2 | TE Connectivity |
| J2, J4 | 2 | Header, 100mil, 2x1, Tin, TH | PEC02SAAN | Sullins Connector Solutions |
| J3 | 1 | Header, 100mil, 3x2, Tin, TH | PEC03DAAN | Sullins Connector Solutions |
| R1, R3 | 2 | RES, 2.00 M, 1%, 0.1 W, 0603 | RC0603FR-072ML | Yageo |
| R2, R5 | 2 | RES, 249 k, 1%, 0.1 W, 0603 | RC0603FR-07249KL | Yageo |
| R4 | 1 | RES, 191 k, 1%, 0.1 W, 0603 | RC0603FR-07191KL | Yageo |
| R6 | 1 | RES, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
| R7 | 1 | RES, 23.2 k, 1%, 0.1 W, 0603 | RC0603FR-0723K2L | Yageo |
| R8 | 1 | RES, 47.0 k, 1%, 0.1 W, 0603 | RC0603FR-0747KL | Yageo |
| R9 | 1 | RES, 0, 5%, 0.1 W, 0603 | ERJ-3GEY0R00V | Panasonic |
| S1 | 1 | Switch, SPST-NO, 0.05 A, 12 VDC, SMT | SKRKAEE020 | Alps |
| SH-J1, SH-J2, SH-J3 | 3 | Shunt, 100mil, Flash Gold, Black | SPC02SYAN | Sullins Connector Solutions |
| TP1, TP2 | 2 | Test Point, Multipurpose, Red, TH | 5010 | Keystone |
| TP3, TP4, TP5 | 3 | Test Point, Multipurpose, White, TH | 5012 | Keystone |
| TP6, TP7, TP8 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone |
| U1 | 1 | 2.7- 19 V, 100 mΩ eFuse with overvoltage, overcurrent and shortcircuit protection | TPS25961DRVR | Texas Instruments |
| C5 | 0 | CAP, AL, 120 uF, 35 V, +/- 20%, TH | 35ZLQ120MEFC6.3X11 | Rubycon |
| R10 | 0 | RES, 23.2 k, 1%, 0.1 W, 0603 | RC0603FR-0723K2L | Yageo |