SLVUCJ3 February 2023 TPS65220
This section describes how each of the PMIC power resources were configured.
| PMIC Rail | Register Name | Field Name | Value | Description |
|---|---|---|---|---|
| Bucks Switching Mode (Global for all Buck regulators) |
BUCKS_CONFIG | BUCK_FF_ENABLE | 0x0 | Quasi-fixed frequency mode |
| BUCKS_CONFIG | BUCK_SS_ENABLE | 0x0 | Spread spectrum disabled | |
| BUCK1 | BUCK1_VOUT | BUCK1_VSET | 0x6 | 0.750V |
| BUCK1_VOUT | BUCK1_UV_THR_SEL | 0x0 | -5% UV detection level | |
| BUCK1_VOUT | BUCK1_BW_SEL | 0x1 | high bandwidth | |
| BUCK2 | BUCK2_VOUT | BUCK2_VSET | 0x24 | 1.800V |
| BUCK2_VOUT | BUCK2_UV_THR_SEL | 0x0 | -5% UV detection level | |
| BUCK2_VOUT | BUCK2_BW_SEL | 0x1 | high bandwidth | |
| BUCKS_CONFIG | BUCK2_PHASE_CONFIG | 0x3 | 270 degrees (only applicable if Bucks are configured for fixed frequency) | |
| BUCK3 | BUCK3_VOUT | BUCK3_VSET | 0x14 | 1.100V |
| BUCK3_VOUT | BUCK3_UV_THR_SEL | 0x0 | -5% UV detection level | |
| BUCK3_VOUT | BUCK3_BW_SEL | 0x1 | high bandwidth | |
| BUCKS_CONFIG | BUCK3_PHASE_CONFIG | 0x2 | 180 degrees (only applicable if Bucks are configured for fixed frequency) |
| PMIC Rail | Setting | Register Name | Field Name | Value | Description |
|---|---|---|---|---|---|
| LDO1 | LDO1 output voltage | LDO1_VOUT | LDO1_VSET | 0x36 | 3.300V |
| LDO1 configuration | LDO1_VOUT | LDO1_LSW_CONFIG | 0x0 | Not Applicable (LDO1 not configured as load-switch) | |
| LDO1_VOUT | LDO1_BYP_CONFIG | 0x1 | LDO1 configured as Bypass (only applicable if LDO1_LSW_CONFIG=0x0) | ||
| LDO1 UV threshold | GENERAL_CONFIG | LDO1_UV_THR | 0x0 | -5% UV detection level (only applicable if configured as LDO) | |
| LDO2 | LDO2 output voltage | LDO2_VOUT | LDO2_VSET | 0x5 | 0.850V / reserved |
| LDO2 configuration | LDO2_VOUT | LDO2_LSW_CONFIG | 0x0 | Not Applicable (LDO2 not configured as load-switch) | |
| LDO2_VOUT | LDO2_BYP_CONFIG | 0x0 | LDO2 configured as LDO (only applicable if LDO2_LSW_CONFIG=0x0) | ||
| LDO2 UV threshold | GENERAL_CONFIG | LDO2_UV_THR | 0x0 | -5% UV detection level (only applicable if configured as LDO) | |
| LDO3 | LDO3 output voltage | LDO3_VOUT | LDO3_VSET | 0x18 | 1.800V |
| LDO3 configuration | LDO3_VOUT | LDO3_LSW_CONFIG | 0x0 | LDO Mode | |
| LDO ramp configuration | LDO3_VOUT | LDO3_SLOW_PU_RAMP | 0x1 | Slow ramp for power-up (~3ms) | |
| LDO3 UV threshold | GENERAL_CONFIG | LDO3_UV_THR | 0x0 | -5% UV detection level (only applicable if configured as LDO) | |
| LDO4 | LDO4 output voltage | LDO4_VOUT | LDO4_VSET | 0x26 | 2.500V |
| LDO3 configuration | LDO4_VOUT | LDO4_LSW_CONFIG | 0x0 | LDO Mode | |
| LDO ramp configuration | LDO4_VOUT | LDO4_SLOW_PU_RAMP | 0x1 | Slow ramp for power-up (~3ms) | |
| LDO4 UV threshold | GENERAL_CONFIG | LDO4_UV_THR | 0x0 | -5% UV detection level (only applicable if configured as LDO) |