SLVUCH1A June   2022  – December 2022

 

  1.   TPS1641EVM: Evaluation Module for eFuse TPS1641
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Power Limit Test
    3. 5.3 Current Limit Test
    4. 5.4 Overvoltage Protection Test
    5. 5.5 Output Hot-Short Test
    6. 5.6 IN to OUT Short Detection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)
  10. 8Revision History

Power Limit Test

Use the following instructions to verify power limit response of TPS1641o on CH1:

  1. Make J3 OPEN.
  2. Set J4 in 1-2 position to set transient blanking time of 5 ms

  3. Set J5 in 3-4 position to set 13.7-W power limit.
  4. Set the input supply voltage VIN to 12 V and current limit of 3 A. Enable the power supply.
  5. Apply load of 1-A at the output.
  6. Now, apply overload to verify the power limiting behavior of TPS16410.

Figure 5-3 shows power limit response of TPS16410 on the TPS1641EVM Evaluation Board.

Figure 5-3 Power Limit Response of TPS16410 for 13.7-W Power Limit Setting