SLVUCH1A June   2022  – December 2022

 

  1.   TPS1641EVM: Evaluation Module for eFuse TPS1641
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Power Limit Test
    3. 5.3 Current Limit Test
    4. 5.4 Overvoltage Protection Test
    5. 5.5 Output Hot-Short Test
    6. 5.6 IN to OUT Short Detection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)
  10. 8Revision History

Output Hot-Short Test

Use the following instructions to perform output Hot-Short test on CH1:

  1. Set the input supply voltage VIN to 12 V and current limit of 2 A. Turn ON the power supply.
  2. Short the output of the device for example, VOUT1 to GND with a shorter cable.
  3. Observe the waveforms using an oscilloscope.

Figure 5-7 shows hot-short response of TPS1641 on the TPS1641EVM eFuse Evaluation Board.

Figure 5-7 Output Hot-Short Response of the TPS1641 Device