SLVUCH1A June   2022  – December 2022 TPS1641

 

  1.   TPS1641EVM: Evaluation Module for eFuse TPS1641
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Power Limit Test
    3. 5.3 Current Limit Test
    4. 5.4 Overvoltage Protection Test
    5. 5.5 Output Hot-Short Test
    6. 5.6 IN to OUT Short Detection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)
  10. 8Revision History

Introduction

The TPS1641EVM allows reference circuit evaluation of TI's TPS1641x family of eFuse devices. The TPS1641x is an integrated eFuse with accurate power limit or current limit. The TPS1641x device provides overcurrent protection with adjustable blanking timer, output power limiting with adjustable blanking timer, short-circuit protection, overvoltage protection, IN to OUT short detection, and overtemperature protection.