SLVUCH1A June   2022  – December 2022

 

  1.   TPS1641EVM: Evaluation Module for eFuse TPS1641
  2.   Trademarks
  3. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  4. 2Description
  5. 3Schematic
  6. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  7. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Power Limit Test
    3. 5.3 Current Limit Test
    4. 5.4 Overvoltage Protection Test
    5. 5.5 Output Hot-Short Test
    6. 5.6 IN to OUT Short Detection Test
  8. 6EVAL Board Assembly Drawings
    1. 6.1 PCB Drawings
  9. 7Bill of Materials (BOM)
  10. 8Revision History

Bill of Materials (BOM)

Table 7-1 lists the EVM BOM.

Table 7-1 TPS1641EVM Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

!PCB1

1

Printed Circuit Board

PSIL208

Any

C1, C4, C9, C12, C17, C18

6

0.1 uF

CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805

0805

CGA4J2X7R2A104K125AA

TDK

C2

1

0.022 uF

CAP, CERM, 0.022 uF, 16 V, +/- 10%, X7R, 0603

0603

C0603C223K4RACTU

Kemet

C3

1

100 uF

CAP, AL, 100 uF, 63 V, +/- 20%, 0.25 ohm, SMD

KE0

EMVH630ARA101MKE0S

Chemi-Con

C5, C13

2

1 uF

CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1206

1206

C3216X7R2A105K160AA

TDK

C7, C15

2

0.01 uF

CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0603

0603

C0603C103K4RACTU

Kemet

C8, C16

2

0.1 uF

CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0603

0603

C0603C104K4RACTU

Kemet

C10

1

0.1 uF

CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603

0603

06033C104JAT2A

AVX

C11

1

470 uF

CAP, AL, 470 uF, 80 V, +/- 20%, 0.153 ohm, AEC-Q200 Grade 2, SMD

SMT Radial K16

EEV-FK1K471M

Panasonic

D1

1

28V

Diode, TVS, Uni, 28 V, 45.4 Vc, 400 W, 8.8 A, SMA

SMA

SMAJ28A

Littelfuse

D2

1

Red

LED, Red, SMD

1.6x0.8mm

TLMS1000-GS08

Vishay-Semiconductor

D3, D5

2

60 V

Diode, Schottky, 60 V, 2 A, SMA

SMA

B260A-13-F

Diodes Inc.

D4

1

36 V

Diode, TVS, Uni, 36 V, 58.1 Vc, 400 W, 6.9 A, SMA

SMA

SMAJ36A

Littelfuse

D6

1

9.1 V

Diode, Zener, 9.1 V, 300 mW, AEC-Q101, SOD-323

SOD-323

SZMM3Z9V1ST1G

ON Semiconductor

H1, H2, H3, H4

4

Bumpon, Hemisphere, 0.44 X 0.20, Clear

Transparent Bumpon

SJ-5303 (CLEAR)

3M

J1, J3, J8, J9, J10, J15

6

Header, 100mil, 2x1, Gold, TH

Sullins 100mil, 1x2, 230 mil above insulator

PBC02SAAN

Sullins Connector Solutions

J2

1

Header, 100mil, 3x1, Tin, TH

Header, 3 PIN, 100mil, Tin

PEC03SAAN

Sullins Connector Solutions

J4, J11

2

Header, 100mil, 2x2, Tin, TH

Header, 2x2, 2.54mm, TH

PEC02DAAN

Sullins Connector Solutions

J5, J6, J7, J12, J13, J14

6

Header, 100mil, 3x2, Tin, TH

3x2 Header

PEC03DAAN

Sullins Connector Solutions

Q1

1

–60 V

MOSFET, P-CH, -60 V, -3 A, SOT-23-6

SOT-23-6

FDC5614P

Fairchild Semiconductor

Q2

1

–65 V

Bipolar (BJT) Transistor PNP 65 V 100 mA 100MHz 200 mW Surface Mount SOT-323

SOT323

BC856W,115

Nexperia

R1, R3, R15, R16

4

1.00 Meg

RES, 1.00 M, 1%, 0.1 W, 0603

0603

RC0603FR-071ML

Yageo

R2, R10, R23

3

10.0 k

RES, 10.0 k, 0.1%, 0.1 W, 0603

0603

RG1608P-103-B-T5

Susumu Co Ltd

R4

1

56.2 k

RES, 56.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0756K2L

Yageo

R5

1

124 k

RES, 124 k, 1%, 0.1 W, 0603

0603

CRCW0603124KFKEA

Vishay-Dale

R6, R19

2

26.7 k

RES, 26.7 k, 1%, 0.1 W, 0603

0603

RC0603FR-0726K7L

Yageo

R7, R20

2

95.3 k

RES, 95.3 k, 1%, 0.1 W, 0603

0603

RC0603FR-0795K3L

Yageo

R8, R21

2

255 k

RES, 255 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

ERJ-3EKF2553V

Panasonic

R9, R22

2

332 k

RES, 332 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW0603332KFKEA

Vishay-Dale

R11, R24

2

5.49 k

RES, 5.49 k, 1%, 0.1 W, 0603

0603

RC0603FR-075K49L

Yageo

R12, R25

2

7.32 k

RES, 7.32 k, 1%, 0.1 W, 0603

0603

RC0603FR-077K32L

Yageo

R13, R26

2

16.2 k

RES, 16.2 k, 1%, 0.1 W, 0603

0603

RC0603FR-0716K2L

Yageo

R14, R27

2

32.4 k

RES, 32.4 k, 1%, 0.1 W, 0603

0603

RC0603FR-0732K4L

Yageo

R17

1

47.0 k

RES, 47.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0747KL

Yageo

R18

1

71.5 k

RES, 71.5 k, 1%, 0.1 W, 0603

0603

RC0603FR-0771K5L

Yageo

R28

1

14 k

RES, 14.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

0603

CRCW060314K0FKEA

Vishay-Dale

R29

1

91.0 k

RES, 91.0 k, 1%, 0.1 W, 0603

0603

RC0603FR-0791KL

Yageo

R30

1

221 k

RES, 221 k, 1%, 0.1 W, 0603

0603

RC0603FR-07221KL

Yageo

R31

1

3.01k

RES, 3.01 k, 1%, 0.1 W, 0603

0603

RC0603FR-073K01L

Yageo

S1, S2

2

Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD

3.9x2.9mm

PTS820 J20M SMTR LFS

C&K Components

SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14

14

1x2

Shunt, 100mil, Flash Gold, Black

Closed Top 100mil Shunt

SPC02SYAN

Sullins Connector Solutions

T1, T2, T3, T4

4

Terminal Block, 2x1, 5.08mm, TH

10.16x15.2x9mm

282841-2

TE Connectivity

TP1, TP2, TP8, TP9

4

Test Point, Multipurpose, Red, TH

Red Multipurpose Testpoint

5010

Keystone

TP3, TP4, TP5, TP10, TP11, TP14

6

Test Point, Multipurpose, White, TH

White Multipurpose Testpoint

5012

Keystone

TP6, TP7, TP12, TP13, TP15, TP16

6

Test Point, Multipurpose, Black, TH

Black Multipurpose Testpoint

5011

Keystone

U1

1

TPS16410DRC

VSON10

TPS16410DRC

Texas Instruments

U2

1

TPS16412DRC

VSON10

TPS16412DRC

Texas Instruments

C6, C14

0

100 pF

CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603

0603

885012006057

Wurth Elektronik

FID1, FID2, FID3

0

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

Q3

0

–20 V

MOSFET, P-CH, -20 V, -2.8 A, SOT-23

SOT-23

PMV65XPER

Nexperia