SLVUCG4 October 2022
There is an internal soft-start capacitor that sets the default start up time and filtering for the NRSS pin. C18 allows the addition of more capacitance to increase the soft-start time and the low frequency noise filtering.