SLVUCG4 October 2022
Table 6-1 lists the BOM for this EVM.
-002 | -001 | Reference Designator | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|---|
1 | 1 | C16 | 2200 pF | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R | 0402 | GRM155R71H222KA01D | MuRata |
2 | 2 | C5, C6 | 10 µF | CAP, CERM, 10 µF, 25 V, +/- 10%, X7S | 0805 | C2012X7S1E106K125AC | TDK |
5 | 5 | C7, C8, C9, C12, C13 | 22 µF | CAP, CERM, 22 µF, 10 V, +/- 20%, X7S | 0805 | C2012X7S1A226M125AC | TDK |
1 | 1 | C18 | 0.22 µF | CAP, CERM, 0.22 µF, 25 V, +/- 10%, X7R | 0603 | C1608X7R1E224K080AC | TDK |
1 | 1 | C3 | 47 µF | CAP, TA, 47 µF, 35 V, +/- 10%, 0.3 Ω | 7343-43 | T495X476K035ATE300 | Kemet |
2 | 2 | C1, C2 | 470 pF | CAP, CERM, 470 pF, 50 V, +/- 5%, C0G/NP0 | 0402 | GRM1555C1H471JA01D | muRata |
1 | 1 | FB1 | Ferrite bead, 8.5 Ω at 100 MHz, 4-mΩ DCR, 8A | 0603 | BLE18PS080SN1 | muRata | |
0 | 1 | R1 | 2.43 kΩ | RES, 2.43 kΩ, 1%, 0.1 W | 0603 | Std | Std |
1 | 0 | R1 | 15.4 kΩ | RES, 15.4 kΩ, 1%, 0.1 W | 0603 | Std | Std |
1 | 1 | R2 | 4.87 kΩ | RES, 4.87 kΩ, 1%, 0.1 W | 0603 | Std | Std |
1 | 1 | R6 | 10.0 kΩ | RES, 10.0 kΩ, 1%, 0.1 W | 0603 | Std | Std |
1 | 0 | R7 | 27.4 kΩ | RES, 27.4 kΩ, 1%, 0.1 W | 0603 | Std | Std |
0 | 1 | R7 | 52.3 kΩ | RES, 52.3 kΩ, 1%, 0.1 W | 0603 | Std | Std |
1 | 0 | U1 | TPSM82912(1) | 3 V to 17 V, 2-A Low Noise (20 µVRMS) and Low Ripple (200 µVPP) buck module | 2 x 2 mm | TPS62912RPUR | Texas Instruments |
0 | 1 | U1 | TPSM82913(1) | 3 V to 17 V, 3 A Low Noise (20 µVRMS) and Low Ripple (200 µVPP) buck module | 2 x 2 mm | TPS62913RPUR | Texas Instruments |