SLVUCG4 October 2022
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional input and output capacitors can be added. Also, the input voltage at which the IC turns on can be adjusted with two resistors, the soft-start time and low frequency noise filtering can be changed, a feedforward capacitor can be added, and the switching frequency, output discharge setting, and spread spectrum setting can be changed. See the device TPSM8291x 3-V to 17-V, 2-A/3-A Low Noise and Low Ripple Buck Power Module with Integrated Ferrite Bead Filter Compensation data sheet for details of the various settings.