SLVUCG4 October 2022
The TPSM8291x family of devices are low-noise, low-ripple, synchronous, step-down power modules in a small 4.5-mm × 5.5-mm × 1.8-mm QFN package. Two different devices in this family support 2 A or 3 A of output current.