SLVUCF4 August 2022
PRODUCTION DATA
| Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | LP073 | Any |
| C3, C11 | 2 |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0805 |
TMK212B7105KG-T |
Taiyo Yuden |
| C5, C13 | 2 |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 |
885012206071 |
Wurth Elektronik |
C17 |
1 |
CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | C0805C104K5RACTU |
Kemet |
| FID1, FID2, FID3 | 3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
| H1, H2, H3, H4 | 4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
| H5, H6, H7, H8 | 4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone Electronics |
| J1, J2, J3, J4, J8, J9, J10, J11 | 8 |
Standard Banana Jack, Uninsulated, 5.5mm |
575-4 |
Keystone Electronics |
| J5, J7, J12, J14, J16 | 5 |
Compact Probe Tip Circuit Board Test Points, TH, 25 per |
131-5031-00 |
Tektronix |
| J6, J13, J15 | 3 |
SMA Connector Receptacle, Female Socket 50Ohm Through Hole Solder |
733910060 |
Molex |
| J17, J18 | 2 |
1mm Un-insulated Shorting Plug, 10.16mm spacing, TH |
D3082-05 |
Harwin |
| JP1, JP3, JP4, JP5, JP6, JP8, JP9, JP10 | 8 |
Header, 2.54mm, 2x1, Tin, TH | 22284023 |
Molex |
| JP2, JP7 | 2 |
Header, 2.54mm, 3x1, Tin, TH |
22284030 |
Molex |
| LBL1 | 1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
| Q1 | 1 |
MOSFET, N-CH, 25 V, 113 A, DQH0008A (VSON-CLIP-8) |
CSD16408Q5 |
Texas Instruments |
| R1, R13 | 2 |
RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 |
CRCW12060000Z0EAHP |
Vishay-Dale |
| R2 | 1 |
RES, 210 k, 1%, 0.1 W, 0603 |
RC0603FR-07210KL |
Yageo |
| R3, R15 | 2 |
RES, 2.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06032K00JNEA |
Vishay-Dale |
| R4, R16 | 2 |
RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K00JNEA |
Vishay-Dale |
| R5, R6, R7, R8, R9, R10, R11, R12 | 8 |
RES, 0, 5%, 1 W, 2512 |
RC6432J000CS |
Samsung |
| R17 | 1 |
RES, 0, 5%, 0.125 W, 0805 |
CRCW08050000Z0EA |
Vishay-Dale |
| R18 | 1 |
RES, 1.00, 1%, 0.125 W, 0805 |
RC0805FR-071RL |
Yageo |
| R19 | 1 |
RES, 10 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW080510K0JNEA |
Vishay-Dale |
R20 |
1 |
RES, 49.9, 0.1%, 0.125 W, 0805 |
RT0805BRD0749R9L |
Yageo |
| R21, R22 | 2 |
10 mOhms ±1% 2W Chip Resistor 2010 (5025 Metric) Anti-Sulfur, Automotive AEC-Q200, Current Sense, Moisture Resistant, Pulse Withstanding Metal Element |
WSLP2010R0100FEA |
Vishay-Dale |
| TP1, TP2, TP6, TP7 | 4 |
Test Point, Multipurpose, Red, TH |
5010 |
Keystone Electronics |
| TP3, TP8 | 2 |
Test Point, Multipurpose, Black, TH |
5011 |
Keystone Electronics |
| TP4, TP9 | 2 |
Test Point, Multipurpose, Blue, TH | 5127 |
Keystone Electronics |
| TP5, TP10, TP11 | 3 |
Test Point, Multipurpose, Yellow, TH |
5014 |
Keystone Electronics |
| U1, U2 | 2 |
TPS7H2221-SEP Radiation Tolerant 5.5-V, 1.25-A, 115-mΩ Load Switch | TPS7H2221MDCKTSEP |
Texas Instruments |
| C1, C8, C9, C16 | 0 |
CAP, TA, 47 uF, 25 V, +/- 10%, 0.08 ohm, SMD | T495X476K025ATE080 | Kemet |
| C2, C7, C10, C15 | 0 |
CAP, Tantalum Polymer, 10 µF, 25 V,+/- 20%, 0.15 ohm, 3216-18 SMD | TCJA106M025R0150 | AVX |
| C4, C12 | 0 |
CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 885012206071 |
Wurth Elektronik |
| C6, C14 | 0 |
CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0805 | TMK212B7105KG-T |
Taiyo Yuden |
| R14 | 0 |
RES, 210 k, 1%, 0.1 W, 0603 | RC0603FR-07210KL |
Yageo |