SLVUCD6
December 2021
Trademarks
1
Introduction
1.1
Description
1.2
Features
2
Electrical Performance
3
Schematic
4
Layout
4.1
Setup
4.1.1
J1/J3/J5/J9/J13/J17/J21 – Input Connection
4.1.2
J2/J6/J10/J14/J18/J22 – Output Connection
4.1.3
JP1/JP2/JP3/JP4/JP5/JP6 – ON
4.1.4
TP3/TP10/TP17/TP24/TP31/TP38 – VIN Sense, TP2/TP9/TP16/TP23/TP30/TP37 – VOUT Sense
4.1.5
TP6/TP7/TP13/TP14/TP20/TP21/TP27/TP28/TP34/TP35/TP41/TP42 – GND
5
Operation
6
Test Configurations
6.1
On-Resistance (RON) Test Setup
6.2
Slew Rate Test Setup
7
Bill of Materials (BOM)
1.2
Features
VIN input voltage range: 1 V to 5.5 V
EVM allows access to the VIN, VOUT, GND, and ON pin of the
TPS22916 Load Switch Devices
On-board C
IN
and C
OUT
capacitors
2-A maximum continuous current operation
This evaluation module comes with the TPS22916C, TPS22916B, TPS22916CL TPS22916CN, TPS22916CNL, and TPS22916BL