SLVUCD6 December   2021 TPS22916

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4Layout
    1. 4.1 Setup
      1. 4.1.1 J1/J3/J5/J9/J13/J17/J21 – Input Connection
      2. 4.1.2 J2/J6/J10/J14/J18/J22 – Output Connection
      3. 4.1.3 JP1/JP2/JP3/JP4/JP5/JP6 – ON
      4. 4.1.4 TP3/TP10/TP17/TP24/TP31/TP38 – VIN Sense, TP2/TP9/TP16/TP23/TP30/TP37 – VOUT Sense
      5. 4.1.5 TP6/TP7/TP13/TP14/TP20/TP21/TP27/TP28/TP34/TP35/TP41/TP42 – GND
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Slew Rate Test Setup
  8. 7Bill of Materials (BOM)

Description

The TPS22916ALLEVM is a two-sided PCB containing the TPS22916C, TPS22916B, TPS22916CL,TPS22916CN, TPS22916CNL and TPS22916BL load switch devices. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections allow the EVM user to control the device with user defined test conditions and make accurate RON measurements.