SLVUCD6 December   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3Schematic
  5. 4Layout
    1. 4.1 Setup
      1. 4.1.1 J1/J3/J5/J9/J13/J17/J21 – Input Connection
      2. 4.1.2 J2/J6/J10/J14/J18/J22 – Output Connection
      3. 4.1.3 JP1/JP2/JP3/JP4/JP5/JP6 – ON
      4. 4.1.4 TP3/TP10/TP17/TP24/TP31/TP38 – VIN Sense, TP2/TP9/TP16/TP23/TP30/TP37 – VOUT Sense
      5. 4.1.5 TP6/TP7/TP13/TP14/TP20/TP21/TP27/TP28/TP34/TP35/TP41/TP42 – GND
  6. 5Operation
  7. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Slew Rate Test Setup
  8. 7Bill of Materials (BOM)

Operation

Connect the positive input of the VIN power supply to VIN at the positive terminal of J1/J3/J5/J7/JP9/JP13/JP17/JP21. Connect the negative lead of the power supply to GND at the negative terminal of J1/J3/J5/J7/JP9/JP13/JP17/JP21. The input voltage range of the TPS22916ALLEVM is 1 V to 5.5 V.

External output loads can be applied to the switch by using J2/J6/J10/J14/J18/J22. The TPS22916ALLEVM is rated for a maximum continuous current of 2 A. Configure JP1/JP2/JP3/JP4/JP5/JP6 as required. A shunt must be installed for proper operation. When the ON pin is asserted to the ON state of the jumper, the output of the TPS22916 is enabled.