SLVUCD6 December 2021
The ON is the enable input for the device. A shorting jumper must be installed on JP1/JP2/JP3/JP4/JP5/JP6 in either the ON or OFF position. The TPS22916C/B/CN is active high, and the TPS22916CL/CNL/BL is active low. ON must not be left floating. An external enable source can be applied to the EVM by removing the shunt and connecting a signal to TP5/TP12/TP19/TP26/TP33/TP40. Refer to the data sheet for proper ON and OFF voltage level settings. A switching signal can also be used and connected at this point.