SLVUCD2 January 2022 TPS65917-Q1
These OTP settings show whether each OFF request is configured to generate a shutdown request (SD) or cold reset request (CR).
| REGISTER | BIT | DESCRIPTION | OTP VALUE | ||
|---|---|---|---|---|---|
| SWOFF_COLDRST | PWRON_LPK | Define if PWRON long key press causes shutdown or cold reset | 0: Shutdown | ||
| PWRDOWN | Define if PWRDOWN pin causes shutdown or cold reset | 0: Shutdown | |||
| WTD | Define if watchdog timer expiration causes shutdown or cold reset | 1: Cold reset | |||
| TSHUT | Define if thermal shutdown causes shutdown or cold reset | 0: Shutdown | |||
| RESET_IN | Define if RESET_IN pin causes shutdown or cold reset | 1: Cold reset | |||
| SW_RST | Define if SW_RST register bit causes shutdown or cold reset | 1: Cold reset | |||
| VSYS_LO | Define if VSYS_LO causes shutdown or cold reset | 0: Shutdown | |||
| GPADC_SHUTDOWN | Define if GPADC shutdown causes shutdown or cold reset | 0: Shutdown | |||