SLVUCD2 January 2022 TPS65917-Q1
This section describes the default voltage for each SMPS.
| BIT | DESCRIPTION | OTP VALUE | UNIT |
|---|---|---|---|
| SMPS1_VOLTAGE | Default output voltage for the regulator | 1.10 | V |
| SMPS2_VOLTAGE | Default output voltage for the regulator | 1.10 | V |
| SMPS3_VOLTAGE | Default output voltage for the regulator | 1.10 | V |
| SMPS4_VOLTAGE | Default output voltage for the regulator | 1.80 | V |
| SMPS5_VOLTAGE | Default output voltage for the regulator | 1.10 | V |
| SMPS1_SMPS12_EN | SMPS12 single-phase or dual-phase configuration. 0: SMPS1 and SMPS2 single-phase 1: SMPS12 dual-phase |
0 | NA |