SLVUCD2 January 2022 TPS65917-Q1
This section describes the default output voltage for each LDO.
| BIT | DESCRIPTION | OTP VALUE | UNIT | |
|---|---|---|---|---|
| LDO1_VOLTAGE | Default output voltage for the regulator | 1.8 | V | |
| LDO2_VOLTAGE | Default output voltage for the regulator | 1.8 | V | |
| LDO3_VOLTAGE | Default output voltage for the regulator | 1.8 | V | |
| LDO4_VOLTAGE | Default output voltage for the regulator | Off | NA | |
| LDO5_VOLTAGE | Default output voltage for the regulator | Off | NA | |
LDO1 and LDO2 share a single input LDO12_IN and must by supplied by the same voltage. Refer to the input voltage parameter in the data sheet.