SLVUCC9 September   2022

 

  1.   TLV61070AEVM-095 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance
    2. 1.2 Modification
    3. 1.3 Input Capacitor
    4. 1.4 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout

Input/Output Connector Descriptions

Connector Description
TP1-VIN Positive input connection from the input supply for the EVM
TP2-VOUTPositive connection for the output voltage
TP3-GNDReturn connection from the input supply for the EVM
TP4-GNDReturn connection for the output voltage
J1-VIN_SInput voltage sensing for measuring efficiency. S+ is for positive input and S– is for negative input.
J2-VOUT_SOutput voltage sensing for measuring efficiency. S+ is for output positive node and S– is for output negative node.
JP1-ENEN pin input jumper. Place a jumper across EN and ON to turn on the IC. Place a jumper across EN and OFF to turn off the IC.