SLVUCC9 September   2022 TLV61070A

 

  1.   TLV61070AEVM-095 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance
    2. 1.2 Modification
    3. 1.3 Input Capacitor
    4. 1.4 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout

Input Capacitor

A 150-µF tantalum capacitor, C2, is added as the input capacitor in the EVM, The ESR of the tantalum capacitor is 0.1Ω, to damp the ringing of the input voltage when the EVM is powered by a power supply with a long cable. The capacitor is not required for proper operation and can be removed in a real application.