SLVUCC9 September   2022 TLV61070A

 

  1.   TLV61070AEVM-095 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance
    2. 1.2 Modification
    3. 1.3 Input Capacitor
    4. 1.4 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout

Bill of Materials

Table 3-1 shows the EVM bill of materials.

Table 3-1 TLV61070AEVM-095 Bill of Materials
Designator Qty Value Description Package Reference Part Number Manufacturer
C2 1 150 μF CAP, TA, 150 μF, 10 V, ±10%, 0.1 Ω, SMD 7343-31 T495D157K010ATE100 Kemet
C3 1 10 μF CAP, CERM, 10 μF, 10 V, ±20%, X5R, 0603 0603 GRM188R61A106MAALD MuRata
C4 1 0.1 μF CAP, CERM, 0.1 μF, 10 V, ±10%, X5R, 0402 0402 GRM155R61A104KA01D MuRata
C5, C6 2 22 μF CAP, CERM, 22 μF, 10 V, ±20%, X5R, 0603 0603 GRM187R61A226ME15D MuRata
J1, J2 2 Header, 2.54 mm, 2 × 1, Gold, TH Header, 2.54 mm, 2 × 1, TH 61300211121 Wurth Elektronik
JP1 1 Header, 100 mil, 3 × 1, Gold, TH 3 × 1 Header TSW-103-07-G-S Samtec
L1 1 2.2 µH Inductor Power Shielded Wirewound 2.2 μH 20% 1 MHz Composite 8.7 A 15 mΩ DCR Automotive T/R SMT_IND_4MM0_4MM0 XGL4030-222MEC Coilcraft
R2 1 49.9 RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060349R9FKEA Vishay-Dale
R3 1 787 k RES, 787 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW0603787KFKEA Vishay-Dale
R4 1 86.6 k RES, 86.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW060386K6FKEA Vishay-Dale
SH-JP1 1 Shunt, 100 mil, Gold plated, Black Shunt 2 pos. 100 mil 881545-2 TE Connectivity
TP1, TP2, TP3, TP4 4 Terminal, Turret, TH, Double Keystone1502-2 1502-2 Keystone
TP5, TP6 2 Test Point, Compact, Red, TH Red Compact Testpoint 5005 Keystone
U1 1 2.5-A Boost Converter with 0.5-V Ultra-low Input Voltage SOT23-6 TLV61070ADBVR Texas Instruments
C1 0 100 pF CAP, CERM, 100 pF, 50 V, ±5%, C0G/NP0, 0603 0603 GRM1885C1H101JA01D MuRata
C7 0 47 μF CAP, CERM, 47 μF, 10 V, ±10%, X5R, 1206 1206 GRM31CR61A476KE15L MuRata
C8 0 100 μF CAP, Aluminum Polymer, 100 µF, 25 V, ±20%, 0.03 Ω, AEC-Q200 Grade 2, D6.3 × L7.7 mm SMD D6.3 × L7.7 mm EEH-ZA1E101XP Panasonic
C9 0 10 pF CAP, CERM, 10 pF, 10 V, ±10%, X7R, 0603 0603 0603ZC100KAT2A AVX
R1 0 2.05 RES, 2.05, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 0603 CRCW06032R05FKEA Vishay-Dale