SLVUCC9 September   2022 TLV61070A

 

  1.   TLV61070AEVM-095 Evaluation Module
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Performance
    2. 1.2 Modification
    3. 1.3 Input Capacitor
    4. 1.4 Feedforward Capacitor
  4. 2Setup
    1. 2.1 Input/Output Connector Descriptions
  5. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  6. 4Board Layout

Performance

Table 1-1 provides a summary of the TLV61070AEVM performance characteristics tested at 25°C ambient temperature.

Table 1-1 EVM Characteristics
Test ConditionsMINTYPMAXUnit
Input voltage3.6V
Output voltageTLV61070AEVM, VIN = 3.6 V, IO ≤ 1 A

5

V
Output currentVIN = 3.6 V

1

A
VIN = 1.8 V

0.5