SLVUCC1 November   2021 TPS63901

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input, Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S–
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S–
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials

Modifications

The printed-circuit board (PCB) for this EVM is designed to accommodate the TPS63901. Extra positions are available for additional input and output capacitors.