SLVUCC1 November   2021 TPS63901

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input, Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S–
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S–
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials

J2, Pin 5 and 6 – GND

Vout GND return connection for the output voltage, common with J1, pin 5 and 6. Connect the negative side of the load to these pins.