SLVUCC1 November   2021 TPS63901

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input, Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S–
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S–
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials

Background

The TPS63901EVM uses the TPS63901 integrated circuit (IC) and operates with an input voltage up to 5.5 V.