SLVUCC1 November   2021 TPS63901

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
  3. 2Setup
    1. 2.1 Input, Output Connector and Header Descriptions
      1. 2.1.1  J1, Pin 1 and 2 – VIN
      2. 2.1.2  J1, Pin 3 and 4 – S+/S–
      3. 2.1.3  J1, Pin 5 and 6 – GND
      4. 2.1.4  J2, Pin 1 and 2 – VOUT
      5. 2.1.5  J2, Pin 3 and 4 – S+/S–
      6. 2.1.6  J2, Pin 5 and 6 – GND
      7. 2.1.7  J4 – GND
      8. 2.1.8  JP1 – SEL
      9. 2.1.9  JP2 – ENABLE
      10. 2.1.10 JP3 – CFG1
      11. 2.1.11 JP4 – CFG2
      12. 2.1.12 JP5 – CFG3
      13. 2.1.13 S1, S2, S3, S4, S5, S6 – IC Configuration (R2D Interface)
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic
  6. 5Bill of Materials

Performance Specification

Refer to the TPS63901 data sheet for the full range of recommended operating specifications and design guidelines for driving loads. Table 1-1 provides a summary of the tested TPS63901EVM performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 EVM Performance Specification Summary
SPECIFICATIONTEST CONDITIONSMINTYPMAXUNIT
Input voltage1.85.5V
Output voltage1.85V
Output currentVIN = 3.7 V, VOUT = 3.3 V330mA