SLVUCC0A October   2021  – December 2021 TPS2597

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  6. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Clamp Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

Description

The TPS2597EVM eFuse Evaluation Board has three channels and enables evaluation of TPS25970A, TPS25972A, and TPS25974L eFuses from the TPS2597xx family. Channels 1, 2, 3 are standalone channels and provide programmable OVCSEL, OVLO, ITIMER, dVdt and ILM settings. The input power is applied at connectors J1, J9, J15 while J8, J14, J20 provides the output connection for Channels 1, 2, and 3 respectively. Refer to the schematic in Figure 3-1 and EVM test setup in Figure 5-1. TVS diodes D1, U7, and D14 provide input protection from transient overvoltages, while Schottky diode D2, D12, and D6 provide output protection for the TPS2597xx eFuses in Channels 1, 2, and 3 respectively.

S1, S2, and S3 allow U1, U2, and U3 to be RESET or disabled.

Table 2-1 TPS2597EVM eFuse Evaluation Board Options and Setting
EVM FunctionChannelVin UVLO ThresholdVin OV

LO/OVC Threshold

ITimer

Output Slew Rate, dVdt

Current Limit
Low SettingHi Setting
2.7-V to 23-V, 7-A eFuse

CH1

10.87 V

Selectable OVC – 3.87 V, 5.73 V, 13.84 V

Selectable – 170 us, 1.7 ms, 17 ms

Selectable – 1 mV/us, 0.33 mV/us, 0.15 mV/us

0.86 A

7.6 A

CH2

10.87 V

22 V

Selectable – 170 us, 1.7 ms, 17 ms

Selectable – 1 mV/us, 0.33 mV/us, 0.15 mV/us

0.86 A

7.6 A

CH3

10.83 V

16.38 V

Selectable – 170 us, 1.7 ms, 17 ms

Selectable – 1 mV/us, 0.33 mV/us, 0.15 mV/us

0.86 A

7.6 A