SLVUCC0A October   2021  – December 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  6. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Clamp Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

Output Hot-Short Test

Use the following instructions to perform the output Hot-Short test:

  1. Set the input supply voltage VIN to 12 V and current limit of 10 A. Turn ON the power supply.
  2. Short the output of the device. For example, VOUT to GND with a shorter cable.
  3. Observe the waveforms using an oscilloscope.

Figure 5-4 shows test waveform of output hot-short on the TPS2597EVM eFuse evaluation board.

GUID-20211027-SS0I-KJK9-Z5HM-NWZFMCTMKGZN-low.pngFigure 5-4 Output Hot-Short Response of TPS2597xx Device at Vin = 12 V, Cout = Open, RILM = 750 Ω