SLVUCC0A October   2021  – December 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  3. 2Description
  4. 3Schematic
  5. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power Supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 Loads
  6. 5Test Setup and Procedures
    1. 5.1 Hot-Plug Test
    2. 5.2 Overcurrent Test
    3. 5.3 Output Hot-Short Test
    4. 5.4 Wakeup into Short Test
    5. 5.5 Overvoltage Clamp Test
  7. 6EVAL Board Assembly Drawings and Layout Guidelines
    1. 6.1 PCB Drawings
  8. 7Bill Of Materials (BoM)
  9. 8Revision History

EVM Features

General TPS2597EVM eFuse evaluation board features include:

  • 2.7-V to 23-V (typical) operation
  • 1 A to 8 A programmable current limit using onboard jumpers
  • Programmable output voltage slew rate control
  • Programmable transient current blanking timer
  • Programmable current limit
  • TVS diode for input transient protection
  • On-board Schottky diode at output prevents negative spike during overcurrent faults
  • LED status for Power Good and Fault indication