SLVUCB5
October 2021
TLC6984
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6984 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
5
Schematics and Bill of Materials
5.1
Schematics
5.2
Bill of Materials
2.2
Connectors
The TLC6984EVM has the following connectors:
TP1 (+5 V): input power supply for VLEDG/VLEDB and DC/DC
TP2 (GND): supply ground
J1, J2: boosterpack connectors for connecting with the MSP430F5529
LaunchPad™
J3: mini-USB connector for 5-V power input