SLVUCB5 October 2021 TLC6984
The TLC6984 is a highly integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. One TLC6984 is capable of driving 16 × 16 RGB LED pixels, while stacking two TLC6984s can drive 32 × 32 RGB LED pixels, three TLC6984s are capable of driving 48 × 48 RGB LED pixels, and stacking four TLC6984s can drive 64 × 64 RGB LED pixels. To achieve low power consumption, the device supports separated power supplies for the red, green, and blue LEDs by its common cathode structure. Furthermore, the operation power of the TLC6984 is significantly reduced by ultra-low operation voltage range (Vcc down to 2.5 V) and ultra-low operation current (Icc down to 3.6 mA).
The TLC6984 implements a high speed, dual-edge transmission interface to support high device count daisy-chained and high refresh rate while minimizing electrical-magnetic interference (EMI). The device supports up to 25-MHz SCLK (external) and up to 160-MHz GCLK (internal). Meanwhile, the device integrates enhanced circuits and intelligent algorithms to solve the various display challenges in Narrow Pixel Pitch (NPP) LED display applications and mini and micro-LED products. The display challenges are dim at the fist scan line, upper and downside ghosting, non-uniformity in low gray scale, coupling, caterpillar caused by open or short LEDs, which make the TLC6984 a perfect choice in such applications.
The TLC6984 also implements LED open and weak, short and short detections and removals during operations and can also report this information out to the accompanying digital processor.