SLVUCB5
October 2021
TLC6984
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6984 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
5
Schematics and Bill of Materials
5.1
Schematics
5.2
Bill of Materials
1.2
Applications
The TLC6984 EVM can be used as a basic function evaluation module for the following applications:
Narrow Pixel Pitch (NPP) LED display
Mini and micro-LED products