SLVUCB5
October 2021
TLC6984
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6984 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
5
Schematics and Bill of Materials
5.1
Schematics
5.2
Bill of Materials
2.3
Jumpers
The TLC6984EVM has the following jumpers:
J4 (5-V Jumper): input 5-V power supply from J3 or J1/J2
J4 (3V3 Jumper): input 3V3 power supply from J3 (DC/DC) or J1/J2
J5: 3.3-V power supply from DC/DC